Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Combines in-line viscosity and flow measurement with a compact, easily accessible transmitter. . Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
传感器特点
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Combines in-line viscosity and flow measurement with a compact, easily accessible transmitter. . Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
传感器特点
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Combines in-line viscosity and flow measurement with a compact, easily accessible transmitter. . Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
传感器特点
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
测量原理
科里奥利质量流量
产品标题
Combines in-line viscosity and flow measurement with a compact, easily accessible transmitter. . Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
传感器特点
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.
Mass flow (liquid): ±0.10 % Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.50 % Density (liquid): ±0.0005 g/cm³
测量范围
0 to 180 000 kg/h (0 to 6600 lb/min)
最大过程压力
PN 100, Class 600, 63K
介质温度范围
–50 to +150 °C (–58 to +302 °F)
环境温度范围
Standard: –40 to +60 °C (–40 to +140 °F) Option: –50 to +60 °C (–58 to +140 °F)
传感器外壳材质
1.4301/1.4307 (304L), corrosion resistant
变送器外壳材质
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
防护等级
IP66/67, type 4X enclosure IP69
显示/操作
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
输出
3 outputs: 4-20 mA HART (active/passive) 4-20 mA (active/passive) Pulse/frequency/switch output (active/passive) Relay output
输入
Status input 4-20 mA input
数字通信
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA
电源
DC 24 V AC 100 to 230 V AC 100 to 230 V / DC 24 V (non-hazardous area)
防爆认证
ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC
产品安全性
CE, C-tick, EAC marking
功能安全性
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
计量认证和证书
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
压力认证和证书
PED, CRN
材料证书
3.1 material
卫生型认证和证书
3-A, EHEDG, cGMP
测量原理
科里奥利质量流量
产品标题
Combines in-line viscosity and flow measurement with a compact, easily accessible transmitter. . Measuring liquids and gases in applications requiring low pressure loss and gentle fluid treatment.
传感器特点
Energy‐saving – full-bore design enables minimal pressure loss. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Straight, easy-to-clean single-tube system. TMB technology. Measuring tube made of Titanium.
变送器特点
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.