尝试输入关键词、订货号/产品型号或序列号(“CM442”或“技术资料”)进行查找
至少输入2个字符开始搜索。

Certified PROFINET Engineer and PA module

The already established certified PROFINET engineer course is now in combination with the PA (Process automation) module.

The Ethernet-based technology PROFINET has been established for years in factory automation. Also in the process automation, this technology gets a boost specifically with the single ethernet technology. It serves all benefits of industrial ethernet down to the PA field level. Additionally several redundancy concepts force the reliability of process automation plants. You will learn about the PROFINET features, network design, and commissioning up to trouble-shooting.

日期
08.07.2024 - 11.07.2024
时间
14:30 - 23:00 CST
提供的语言
英语

附加信息